Skip to collection list Skip to video grid
x US and Canada: +1 (800) 834-4969 International:+1 (818) 739-3400
Skip to collection list Skip to video grid

Featured

Seismic Frame Two-Post Rack Test

Seismic Frame Two-Post Rack was independently tested in four configurations while loaded with 1,000 lb (453.6 kg) of weight to simulate equipment and passed all GR-63-CORE NEBS Zone 4 requirements and objectives. The racks were not damaged during testing. NEBS Zone 4 seismic testing is the most intense NEBS test and simulates a severe Richter Magnitude 7.0 – 8.3 earth quake.

Read More
Read Less